Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Elesa+Ganter
Linear motion components
GN 492
GN 492 - Double tube linear actuators, double slider, Type R2 Right hand thread, shaft journal at both ends
Elesa+Ganter
...
GN 492
GN 492 - Double tube linear actuators, double slider, Type R2 Right hand thread, shaft journal at both ends
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Double tube linear actuator GN 492-40-100-R2-SCR
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
E+G PARTNUMBER
PARTNUMBER
D1 [mm]
Stroke
L1 [mm]
max. travel
MHUB [mm]
Position
POS [mm]
Shaft thread
GS
B [mm]
D2 [mm]
Thread
D3
Thread
D4
D5 [mm]
D6 [mm]
for screw DIN 912
SDIN912
D7 [mm]
for screw DIN 912
D7DIN912
Thread
D8
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
H5 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
GN 492-18-100-R2-SCR
18
100
400
0
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
GN 492-18-150-R2-SCR
18
150
400
0
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
GN 492-18-200-R2-SCR
18
200
400
0
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
GN 492-18-300-R2-SCR
18
300
400
0
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
GN 492-30-100-R2-SCR
30
100
1500
0
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
GN 492-30-150-R2-SCR
30
150
1500
0
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
GN 492-30-200-R2-SCR
30
200
1500
0
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
GN 492-30-300-R2-SCR
30
300
1500
0
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
GN 492-40-100-R2-SCR
40
100
2500
0
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
GN 492-40-150-R2-SCR
40
150
2500
0
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
GN 492-40-200-R2-SCR
40
200
2500
0
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
GN 492-40-300-R2-SCR
40
300
2500
0
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
GN 492-50-100-R2-SCR
50
100
2630
0
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
GN 492-50-150-R2-SCR
50
150
2630
0
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
GN 492-50-200-R2-SCR
50
200
2630
0
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
GN 492-50-300-R2-SCR
50
300
2630
0
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
GN 492-60-400-R2-SCR
60
400
2580
0
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
Show compressed display (19 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Elesa+Ganter
- GN 492
Order number
GN 492-40-100-R2-SCR
Shorttext
Double tube linear actuators, double slider, Type R2 Right hand thread, shaft journal at both ends
Latest change
15.12.2025 08:57:20
Unit
Keywords
Double tube linear
Linear motion
Right hand thread
Type
actuators
both ends
components
double slider
journal
shaft
Classifications
By Functionality
BYFUNC_DRIVING Driving
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30-07-90 Acme screw drive (unspecified)
ECLASS 10.1
23-30-07-90 Acme screw drive (unspecified)
ECLASS 10.0.1
23-30-07-90 Acme screw drive (unspecified)
ECLASS 9.1
23-30-07-90 Acme screw drive (unspecified)
ECLASS 9.0
23-30-07-90 Acme screw drive (unspecified)
ECLASS 8.1
23-30-07-90 Acme screw drive (unspecified)
ECLASS 8.0
23-30-07-90 Acme screw drive (unspecified)
ECLASS 7.1
23-30-07-90 Acme screw drive (unclassified)
ECLASS 7.0
23-30-07-90 Acme screw drive (unclassified)
ECLASS 6.2
23-30-07-90 Acme screw drive (unclassified)
ECLASS 6.1
23-30-07-90 Acme screw drive (unclassified)
ECLASS 6.0
23-30-07-90 Acme screw drive (unclassified)
ECLASS 5.1
23-30-07-01 Acme screw drive